1.2 Board Features

  • PIC16F13145 Microcontroller
  • USB Type-C® Connector
  • One Yellow User LED
  • One Mechanical User Switch
  • One green power and status LED
  • Footprint for 32.768 kHz Crystal
  • On-Board Debugger support in Microchip MPLAB® X IDE:
    • Board identification
    • Virtual serial port (CDC)
    • Programming and debugging
    • One debug GPIO channel (DGI GPIO)
  • USB Powered
  • Adjustable Target Voltage:
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8–5.1V output voltage (limited by USB input voltage)
    • 500 mA maximum output current (limited by ambient temperature and output voltage)