3 Revision History
| Revision Level & Date | Section/Figure/Entry | Correction |
|---|---|---|
| DS80000962H, 03/2026 | s5 | Added resolution for Rev D0 silicon |
| s13 | Added Errata | |
| d8 | Added Data Sheet clarification for relaxed RMII setup timing | |
| DS80000962G, 10/2025 | s3 | Updated for Rev D0 silicon |
| s10 | ||
| s11 | ||
| s12 | ||
| DS80000962F, 3/2025 | s1 | Added reference to Data Sheet clarifications |
| d6 | Added Data Sheet clarification for Device Mode | |
| d7 | Added Data Sheet clarification for Strap Control | |
| DS80000962E, 12/2023 | s7 | Updated for Rev C2 silicon |
| DS80000962D, 7/2023 | s7 | Updated details |
| s11 | Clarified issue summary | |
| DS80000962C, 6/2023 |
Updated for Rev C1 silicon Data Sheet Clarifications resolved | |
| DS80000962B, 1/2023 | Added Data Sheet Clarification section | |
| DS80000962A, 7/2021 | ALL | Initial Release of Errata |