2.8 d8: Table 7-15. RMII Timing
The minimum guaranteed RMII setup timing is reduced to 2 ns. Replace Table 7-15 in section 7.6.7 with the following updated table.
Table 7-15. RMII Timing
Description
| Symbol
| Min
| Typ
| Max
| Units
| Additional |
| REFCLKIN period | tclkp | 20 | ns | Note 1 | ||
| REFCLKIN high time | tclkh | tclkp * 0.45 | tclkp * 0.55 | ns | Note 1, 2 | |
| REFCLKIN low time | tclkl | tclkp * 0.45 | tclkp * 0.55 | ns | Notes 1, 2 | |
| RXD[1:0], RXER, CRSDV output valid from rising edge of REFCLKIN | toval | 12 | ns | |||
| RXD[1:0], RXER, CRSDV output invalid from rising edge of REFCLKIN | toinvld | 3.0 | ns | |||
| TXD[1:0], TXEN setup time to rising edge of REFCLKIN | tsu | 2.0 | ns | |||
| TXD[1:0], TXEN hold time after rising edge of REFCLKIN | tihold | 1.5 | ns | |||
|
Note:
| ||||||