25.1 Features

  • Full-Duplex, Three-Wire Synchronous Data Transfer
  • Master or Slave Operation
  • LSB First or MSB First Data Transfer
  • Seven Programmable Bit Rates
  • End of Transmission Interrupt Flag
  • Write Collision Flag Protection
  • Wake-up from Idle Mode
  • Double-Speed (CK/2) Master SPI Mode