29.1 Features

  • Three Instances of the AC Controller, AC0, AC1, and AC2

  • 50 ns Response Time for Supply Voltage Above 2.7V
  • Zero-Cross Detection
  • Selectable Hysteresis:
    • None
    • 10 mV
    • 25 mV
    • 50 mV
  • Analog Comparator Output Available on Pin
  • Comparator Output Inversion Available
  • Flexible Input Selection:
    • Four Positive pins
    • Two Negative pins
    • Output from the DAC
    • Internal reference voltage
  • Interrupt Generation On:
    • Rising edge
    • Falling edge
    • Both edges
  • Event Generation:
    • Comparator output