15.3.3 Control C

Name: CTRLC
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
   TCA05TCA04TCA03TCA02TCA01TCA00 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – TCA05 TCA0 Waveform output 5

Write this bit to '1' to select alternative output pin for TCA0 waveform output 5 in Split mode.

Not applicable when TCA in normal mode.

Bit 4 – TCA04 TCA0 Waveform output 4

Write this bit to '1' to select alternative output pin for TCA0 waveform output 4 in Split mode.

Not applicable when TCA in normal mode.

Bit 3 – TCA03 TCA0 Waveform output 3

Write this bit to '1' to select alternative output pin for TCA0 waveform output 3 in Split mode.

Not applicable when TCA in normal mode.

Bit 2 – TCA02 TCA0 Waveform output 2

Write this bit to '1' to select alternative output pin for TCA0 waveform output 2.

In Split Mode, this bit controls output from low byte compare channel 2.

Bit 1 – TCA01 TCA0 Waveform output 1

Write this bit to '1' to select alternative output pin for TCA0 waveform output 1.

In Split mode, this bit controls output from low byte compare channel 1.

Bit 0 – TCA00 TCA0 Waveform output 0

Write this bit to '1' to select alternative output pin for TCA0 waveform output 0.

In Split mode, this bit controls output from low byte compare channel 0.