30.1 Features

  • 10-Bit Resolution
  • ±2 LSB Absolute Accuracy
  • 6.5 - 260 μs Conversion Time
  • Up to 115 ksps at 10-Bit Resolution (150 ksps at 8-bit)
  • Up to Twelve Multiplexed Single-ended Input Channels
  • Temperature Sensor Input Channel
  • 0V to VDD ADC Input Voltage Range
  • Multiple Internal ADC Reference Voltages Between 0.55V and VDD
  • External Reference Input VVREFA
  • Free-running or Single Conversion mode
  • Interrupt Available on ADC Conversion Complete
  • Optional Event Triggered Conversion
  • Optional Interrupt on Conversion Results
  • Compare Function for Accurate Monitoring or User-Defined Thresholds (Window Comparator mode)
  • Accumulation up to 64 Samples per Conversion