39.1 Product Information
Note: For the latest information on available
ordering codes, refer to the ATtiny1617/3217
Silicon Errata and Data Sheet Clarification
Document found on the
product page.
Ordering Code(1) | Flash/SRAM | Max CPU Speed | Supply Voltage | Package Type(2,3) | Temperature Range |
---|---|---|---|---|---|
ATtiny1617-MNR | 16 KB/2 KB | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
ATtiny1617-MN | 16 KB/2 KB | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
ATtiny1617-MFR | 16 KB/2 KB | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
ATtiny1617-MF | 16 KB/2 KB | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
ATtiny3217-MNR | 32 KB/2 KB | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
ATtiny3217-MN | 32 KB/2 KB | 20 MHz | 1.8V to 5.5V | VQFN | -40°C to +105°C |
ATtiny3217-MFR | 32 KB/2 KB | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
ATtiny3217-MF | 32 KB/2 KB | 16 MHz | 2.7V to 5.5V | VQFN | -40°C to +125°C |
Note:
- Pb-free packaging complies to the European Directive for Restriction of Hazardous Substances (RoHS directive). Also Halide free and fully Green.
- Available in Tape & Reel, Tube or Tray packing media
- Package outline drawings can be found in the Package Drawings chapter