27.2.2 System Dependencies

In order to use this peripheral, other parts of the system must be configured correctly, as described below.

Table 27-1. System Product Dependencies
Dependency Applicable Peripheral
Clocks Yes CLKCTRL
I/O Lines and Connections No -
Interrupts Yes CPUINT
Events No -
Debug Yes UPDI