24.2.2 System Dependencies

In order to use this peripheral, other parts of the system must be configured correctly, as described below.

Table 24-1. USART System Dependencies
Dependency Applicable Peripheral
Clocks Yes CLKCTRL
I/O Lines and Connections Yes PORT
Interrupts Yes CPUINT
Events Yes EVSYS
Debug Yes UPDI