13.1 Features

  • Short and Predictable Interrupt Response Time
  • Separate Interrupt Configuration and Vector Address for Each Interrupt
  • Interrupt Prioritizing by Level and Vector Address
  • Non-Maskable Interrupts (NMI) for Critical Functions
  • Two Interrupt Priority Levels: 0 (normal) and 1 (high)
    • One of the interrupt requests can optionally be assigned as a priority level 1 interrupt
    • Optional round robin priority scheme for priority level 0 interrupts
  • Interrupt Vectors Optionally Placed in the Application Section or the Boot Loader Section
  • Selectable Compact Vector Table