28.1 Features

  • Glue Logic for General Purpose PCB Design
  • Up to two Programmable Look-Up Tables LUT[1:0]
  • Combinatorial Logic Functions: Any Logic Expression That is a Function of up to Three Inputs.
  • Sequential Logic Functions:

    Gated D Flip-Flop, JK Flip-Flop, gated D Latch, RS Latch

  • Flexible Look-Up Table Inputs Selection:
    • I/Os
    • Events
    • Subsequent LUT output
    • Internal peripherals
      • Analog comparator
      • Timer/counters
      • USART
      • SPI
  • Clocked by System Clock or Other Peripherals
  • Output Can be Connected to I/O pins or Event System
  • Optional Synchronizer, Filter, or Edge Detector Available on Each LUT Output