14.1 Features

  • System for Direct Peripheral-to-Peripheral Signaling
  • Peripherals can Directly Produce, Use, and React to Peripheral Events
  • Short Response Time
  • Up to Six Parallel Event Channels Available; Four Asynchronous and Two Synchronous
  • Channels can be Configured to Have One Triggering Peripheral Action and Multiple Peripheral Users
  • Peripherals can Directly Trigger and React to Events from Other Peripherals
  • Events can be Sent and/or Received by Most Peripherals, and by Software
  • Works in Active mode and Standby Sleep mode