17.5.4 Interrupt Control

Name: INTCTRL
Offset: 0x09
Reset: 0x00
Property: -

Bit 76543210 
      VLMCFG[1:0]VLMIE 
Access R/WR/WR/W 
Reset 000 

Bits 2:1 – VLMCFG[1:0] VLM Configuration

These bits select which incidents will trigger a VLM interrupt.

ValueDescription
0x0Voltage crosses VLM threshold from above
0x1Voltage crosses VLM threshold from below
0x2Either direction is triggering an interrupt request
OtherReserved

Bit 0 – VLMIE VLM Interrupt Enable

Writing a '1' to this bit enables the VLM interrupt.