Figure 38-49. BOD Current vs. VDD
(Continuous Mode Enabled)
Figure 38-50. BOD Current vs. VDD
(Sampled BOD at 125 Hz)
Figure 38-51. BOD Current vs. VDD
(Sampled BOD at 1 kHz)
BOD Threshold vs. Temperature
Figure 38-52. BOD Threshold vs. Temperature (Level
1.8V)
Figure 38-53. BOD Threshold vs. Temperature (Level
2.6V)
Figure 38-54. BOD Threshold vs. Temperature (Level
4.3V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.