10.1 Features

  • All clocks and clock sources are automatically enabled when requested by peripherals
  • Internal Oscillators:
    • 16/20 MHz Oscillator (OSC20M)
    • 32 KHz Ultra Low-Power Oscillator (OSCULP32K)
  • External Clock Options:
    • 32.768 kHz Crystal Oscillator (XOSC32K)
    • External clock
  • Main Clock Features:
    • Safe run-time switching
    • Prescaler with 1x to 64x division in 12 different settings