9.5.3 Status

Name: STATUS
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
      WRERROREEBUSYFBUSY 
Access RRR 
Reset 000 

Bit 2 – WRERROR Write Error

This bit will read '1' when a write error has happened. A write error could be writing to different sections before doing a page write or writing to a protected area. This bit is valid for the last operation.

Bit 1 – EEBUSY EEPROM Busy

This bit will read '1' when the EEPROM is busy with a command.

Bit 0 – FBUSY Flash Busy

This bit will read '1' when the Flash is busy with a command.