18.1 Features

  • Programmable Voltage Reference Sources:
    • One for each ADC peripheral
    • One for each AC and DAC peripheral
  • Each Reference Source Supports Five Different Voltages:
    • 0.55V
    • 1.1V
    • 1.5V
    • 2.5V
    • 4.3V