7 SAMA7D65 SOM Pick & Place

The SAMA7D65 SOM has a non-homogeneous weight distribution. To ensure an accurate Pick & Place, the following Pick & Place machine settings must be applied:

  • X-Y and rotation speed must be set to a minimum (very low speed)
  • Vacuum duration: 600 ms to 1 s
  • Z speed: 30 mm/s
  • Force: 3.5 Newton

The pick area designated below must be respected to ensure accurate placement of the module on the motherboard.

Figure 7-1. SAMA7D65 SOM Pick & Place Area
The image below shows the camera/operator views of the SAMA7D65 SOM on a Mydata Pick & Place machine.
Figure 7-2. SAMA7D65 SOM Pick & Place Camera View