The SAMA5D27 WLSOM, with a 7.91g net weight, has a non-homogeneous
weight distribution. To ensure an accurate Pick & Place, the following Pick &
Place machine settings must be applied:
X-Y and rotation speed must be
set to a minimum (very low speed)
Vacuum duration: 600 ms to
1s
Z speed: 30 mm/s
Force: 3.5 Newton
The pick area designated below must be respected to ensure accurate placement of the
module on the motherboard.
Figure 3-1. SAMA5D27 WLSOM Pick & Place Area
The images below show the camera/operator views of the SAMA5D27 WLSOM on a Mydata
Pick & Place machine.Figure 3-2. SAMA5D27 WLSOM Pick &
Place Camera ViewFigure 3-3. SAMA5D27 WLSOM Pick &
Place Operator View
DS00004878D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.