1.3 Resolved Issues
The following table lists the customer-reported defects and enhancement requests resolved in Libero SoC v2021.3 that have case numbers. Resolution of previously reported “Known Issues and Limitations” are also noted in this table.
| Case Number | Summary | Resolution |
|---|---|---|
| 493642-2817875151,493642-2821376208 | Embedded FlashPro 6 programming failure on PolarFire SoC Icicle kit. | Fixed an issue where a programmer serial number starts with zero. |
| 493642-2883414934, 00810431 | Failed to open the eFP6 HID Handle during programming. | Fixed an issue where a programmer serial number starts with zero. |
| 00782198, 00797168 | FlashPro Express/Libero crashes in Windows 10. | Fixed an issue related to parallel port type programmer enumeration. |
| 493642-2832309098 | Improve programming error message. | In the FlashPro Express User Guide , added a PolarFire exit code with error code 4 (related to loss of USB packets while performing an action using FlashPro5 or embedded FlashPro5 ). |
| Summary | Resolution |
|---|---|
| Reporting device integrity value. | Fixed factory integrity and device integrity values to reported with a pass or fail status. |
| For SmartFusion2 and IGLOO2, an error-out would occur when programming all zeroes in page 0 for Rev A 090 and150 parts. | Updated the PROGRAM action to check and error-out when programming eNVM page 0 is filled with zeros for M2S090 and M2S150 Rev A devices. |
| Driver issues in FlashPro 5 force the application to stop working. | Fixed an issue related to older versions of FTDI drivers, with updates to the latest FTDI drivers. |
| Erase action present when it is not applicable for eNVM flow. | Removed the Erase action from the list of programming actions in FlashPro Express/Libero when there is an eNVM-only design with sanitization off. |
| Incorrect Verify Failure from STPL in the FLASHPRO log. | Fixed the VERIFY action error message to print the correct component type (sNVM vs Security). |