5.7.1 Requirements for ITM Trace
The following is required to use trace for SAM devices:
- MPLAB X IDE and MPLAB XC32/32++ C compiler.
- A target board with debug and trace connections to a device that supports trace.
- 3.3.6 SAM MCUs - Cortex-M Trace Adapter Board OR a target board with a connector to the high-speed 40-pin ribbon cable.