5.5.1 Requirements for Trace

The following is required to use trace for PIC 8-bit devices and dsPIC DSC devices:

The following are limitations of trace:

  • In-line assembly code (assembly code within C code) cannot be traced.
  • For additional limitations by device, see Help > Online Help Contents > Hardware Tool Reference > Limitations.
  • For additional limitations by trace type, see 5.5.3 Trace Methods.