5.2.1.3 USART Interface

The USART source streams the raw values received on the USART interface.

On the Data Sources (left) pane, when the USART source is selected, the USART settings are displayed on the lower section.

Note: Asynchronous serial protocols (e.g., UART protocols used by DGI USART and CDC Virtual COM port interfaces) use the baud rates listed in 5.1 USB CDC Virtual COM Port.
Table 5-4. USART Settings
Field NameValuesUsage
Baud Rate0-2000000Baud rate for UART interface in Asynchronous mode
Char Length5, 6, 7, or 8 bitsNumber of bits in each transfer
ParityNone, Even, Odd, Mark, or SpaceParity type used for communication
Stop bits1, 1.5, or 2 bitsNumber of Stop bits