5.11.1 Getting Started with Power Monitoring
The 6-pin current sense connector is located next to the 40-pin connector on the MPLAB ICE 4 unit. See also 10.5.4 Current Sense Module.

Some examples of connections for different power measurements are listed below. Not all devices support all configurations.