3.2 PC Connections: Added
connection information table.
3.2.2 Wi-Fi and Ethernet -
Modes: Split into 3.2.2 “Wi-Fi Modes” and 3.2.3 “Ethernet Modes.” 3.2.3.3
“Ethernet (Wired/APIPA)” added under 3.2.3 “Ethernet Modes.”
3.2.5 WiFi and Ethernet - Project
Properties: “Maintain active connection to hardware tool” enable/disable
affect on Project Properties displayed tool connection status.
3.2 PC Connections, 3.2.2
Wi-Fi Modes, 3.2.3 Ethernet Modes: Add notes concerning 1) MPLAB ICE
4 is intended to work on a local network and not a wide area network and 2)
"Maintain active connection..." option needs to be disabled.
3.3.4 AVR MCUs - Adapter Boards: Added extra image to show how AVR boards
connect to ICSP board.
3.3.4.4.1 UPDI and /RESET: Section added.
3.3.4.6.1 AVR Connecting to
debugWIRE, 3.3.4.6.2 AVR debugWIRE Pinout: Sections added under
3.3.4.6 “AVR debugWIRE.”
3.3.5.1 ICSP Target Connection: Connection diagrams Figure 3-26. “Standard
Connection at Target” and Figure 3-27. “SIL Connection at Target” have been
updated.
4.1 Quick Debug/Program Reference: Added section.
4.3 What is High Voltage?: Added section.
4.2 AT Devices - On-Chip Debugging
(OCD): Split into 4.4 “SAM and PIC32C Arm Devices - On-Chip Debugging” and
“4.5 AVR Devices - On-Chip Debugging (OCD).”
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.