Support for Long Bursts (32, 64, 128 and 256-bit long)
Enhanced Programmable Mixed Arbitration for Each Client
Round-robin
Fixed priority
Latency Quality of Service
Programmable Default Host for Each Client
No default host
Last accessed default host
Fixed default host
Deterministic Maximum Access Latency for Hosts
Zero or One Cycle Arbitration Latency for the First Access of a Burst
Bus Lock Forwarding to Clients
Host Number Forwarding to Clients
One Special Function Register for Each Client (Not
dedicated)
Register Write Protection of User Interface Registers
Arm TrustZone
Technology
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.