4.11.2 Embedded Characteristics

  • Chip ID Registers
    • Identification of the device version, sizes of the embedded memories, set of peripherals, embedded processor
Table 4-3. CHIPID Registers
Device NameCHIPID_CIDRCHIPID_EXID(1)
SAMA7D650x8026211x0x00000080 (SL0), 0x000000C4 (SL1), 0x000000C5 (SL2), 0x000000C6 (SL3)
Note:
  1. For more information, refer to the section “Product Identification System”.