10.2.6 Functional Description

The TCPC provides access to the USB PHY for the software implementation of the Universal Serial Bus Type-C™ Port Controller Interface Specification and the Battery Charging Specification.