VBAT and VDDBU Alarm Filtering
The VBAT and VDDBU alarm detection can be filtered by programming the VBAT Filter register (SECUMOD_VBUFR). The sequence is as follows:
- Each 20 ms, a VBAT (or VDDBU) measure is performed.
- If the voltage monitor detects an error, an alarm is sent to the protection unit if the counter value reaches the value programmed in the field Filter Value (SECUMOD_VBUFR.VBATFV) (maximum programmable value = 7).
- The counter is cleared if the voltage monitor detects no further error.
Refer to Voltage Monitoring in the section "Electrical Characteristics" for more information.