6.5.3.2.6 Rotation
- 90° / 180° / 270° / X-Flip / Y-Flip / XY-Flip / Mirror rotation is supported for all primitives.
- Multi-source and bit blit support independent source rotation
- Rotation, flip and mirror can work together
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.