5.2.4.5 I/O Lines
The digital inputs ADx and ADTRG are multiplexed with digital functions on the I/O lines. The analog mode for ADx I/O pins is automatically selected when the corresponding conversion channel is enabled. ADTRG is enabled by configuring the PIO controller.