8.13.5.10.1 PUF SRAM Test
The PUF SRAM is tested using a basic non-destructive memory test that retains the SRAM PUF response. The test verifies that the SRAM can be read and written, and that the address and data buses work correctly.
The test is performed in the following cases:
- After every power cycle
- During the Test Memory operation