8.13.5.8.1 Introduction
The PUF controller generates errors and failures. Errors are events that indicate that an operation was not successful, but have no immediate impact on the secure operation of the PUF controller.
Failures are events that prevent the PUF controller from ensuring a secure continuation of operations, and put the PUF controller in Locked state.