6.4.6.5.3 Transmission of Commands in High-Speed
If DSI_VID_MODE_CFG.LP_CMD_EN is set to 0, the commands are sent in high-speed in Video mode. In this case, the DSI host automatically determines the area where each command can be sent and no programming or calculation is required.