6.5.3.3.3 YUV-to-RGB Conversion
YUV data can be converted into 8-bit-per-component RGB format at the output of the cache only. Once converted, it is not possible to convert back to YUV format. The GPU2DC supports BT.601 and user-programmable coefficient YUV-to-RGB color conversion standards.
In BT.601, the YUV-to-RGB conversion is done using the following approximation:
| 16 <= Y <= 235 |
| 16 <= U <= 240 |
| 16 <= V <= 240 |
| A = Y – 16 |
| B = U – 128 |
| C = V – 128 |
| R = clip((298*A + 410*C + 128) >> 8) |
| G = clip((298*A – 101*B – 209*C + 128) >> 8) |
| B = clip((298*A + 519*B + 128) >> 8) |
The Y, U and V components are clamped prior to the conversion.
Y is clamped between 16 and 235, included.
U and V are clamped between 16 and 240, included.
For user-programmable coefficients, the conversion coefficient is defined by the user. YUV clamp is also selected by user.
| 16 <= Y <= 235 |
| 16 <= U <= 240 |
| 16 <= V <= 240 |
| Or |
| 0 <= Y <= 255 |
| 0 <=U <= 255 |
| 0 <= V <= 255 |