2.2 Installing the Unit
Perform the following steps to install the unit:
- Connect the PD-3501GS to an AC outlet (100-240 VAC).
- Connect the DATA IN jack (input) to the remote Ethernet network switch's Patch panel, and the DATA & POWER OUT jack (output) to the terminal.