3.1 SPI - Serial Peripheral Interface
A clarification has been made to the Operation - Client Mode section. The last sentence is removed.
26.3.2.2 Client Mode
In Client mode, the SPI peripheral receives the SPI clock and Client Select from a Host. Client mode supports three operational modes: One Normal mode and two configurations for the Buffered mode. In Client mode, the control logic will sample the incoming signal on the SCK pin. To ensure correct sampling of this clock signal, the minimum low and high periods must each be longer than two peripheral clock cycles.