2.1.1.1 Functions
static diag_result_t Checkerboard_Global (void)
This function runs the Checkerboard algorithm on the seven RAM addresses used to run the rest of the Checkerboard test.
static void DIAG_SRAM_CheckerboardStoreInFSR1 (void)
This function stores DIAG_CheckerboardStartAddress into FSR1.
static void DIAG_SRAM_RestoreFSR1x (void)
This function re-stores DIAG_CheckerboardStartAddress into FSR1.
diag_result_t DIAG_SRAM_Checkerboard (uint16_t startAddress, uint16_t length, uint16_t bufferAddress)
The Checkerboard RAM test writes the checkerboard patterns to a sequence of adjacent memory locations. This test is performed in units (memory chunks) of four bytes. This is a non-destructive memory test. This test performs the following major tasks: