32.3.2.3 DAC Output
The DAC can be used as an output to a
pin and as an input to the peripherals in the table below.
| DAC Output | Peripheral Input | Notes |
|---|---|---|
| Unbuffered | Analog to Digital Converter (ADC) | The peripheral is connected to the unbuffered DAC output. See section Unbuffered Output as Source For Internal Peripherals. |
| Buffered | - | The peripheral is connected to the DAC Output pin. See section Buffered Output. |