17.3.1 EVSYS Pin Position
Name: | EVSYSROUTEA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EVOUTF | EVOUTE | EVOUTD | EVOUTC | EVOUTB | EVOUTA | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – EVOUTF Event Output F
This bit controls the pin position for event output F.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | EVOUT on PF2 |
0x1 | ALT1 | EVOUT on PF7 |
Bit 4 – EVOUTE Event Output E
This bit controls the pin position for event output E.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | EVOUT on PE2 |
0x1 | - | Reserved |
Bit 3 – EVOUTD Event Output D
This bit controls the pin position for event output D.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | EVOUT on PD2 |
0x1 | ALT1 | EVOUT on PD7 |
Bit 2 – EVOUTC Event Output C
This bit controls the pin position for event output C.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | EVOUT on PC2 |
0x1 | ALT1 | EVOUT on PC7 |
Bit 1 – EVOUTB Event Output B
This bit controls the pin position for event output A.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | EVOUT on PB2 |
0x1 | - | Reserved |
Bit 0 – EVOUTA Event Output A
This bit controls the pin position for event output A.
Value | Name | Description |
---|---|---|
0x0 | DEFAULT | EVOUT on PA2 |
0x1 | ALT1 | EVOUT on PA7 |