27.3.2.1 Initialization

If used, configure the following bits before enabling the TWI peripheral:
  • The SDA Hold Time (SDAHOLD) bit field from the Control A (TWIn.CTRLA) register
  • The FM Plus Enable (FMPEN) bit from the Control A (TWIn.CTRLA) register