19.5.2 Control B

Name: CTRLB
Offset: 0x01
Reset: Loaded from fuse
Property: -

Bit 76543210 
 LVL[2:0] 
Access RRRRRRRR 
Reset 00000xxx 

Bits 2:0 – LVL[2:0] BOD Level

This bit field controls the BOD threshold level.

The Reset value is loaded from the BOD Level (LVL) bits in the BOD Configuration Fuse (FUSE.BODCFG).

Note:
  • Refer to the Reset, WDT, Oscillator, Start-up Timer, Power-up Timer, Brown-out Detector Specifications section for BOD level characterization
  • BODLEVEL0 will only be enabled during chip erase. In ordinary operation, writing 0x0 to this bit field will be the same as disabling the BOD
  • Values in the Description column are typical values. Refer to the Electrical Characteristics section for further details
ValueNameTypical Values
0x0BODLEVEL01.75V
0x1BODLEVEL11.90V
0x2BODLEVEL22.60V
0x3BODLEVEL34.30V
Other—Reserved