22.7.3 Control C - Split Mode

Name: CTRLC
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
  HCMP2OVHCMP1OVHCMP0OV LCMP2OVLCMP1OVLCMP0OV 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 6 – HCMP2OV High byte Compare 2 Output Value

See HCMP0OV.

Bit 5 – HCMP1OV High byte Compare 1 Output Value

See HCMP0OV.

Bit 4 – HCMP0OV High byte Compare 0 Output Value

The HCMPnOV bit allows direct access to the output value of the waveform generator when the timer/counter is not enabled. This is used to set or clear the WO[n+3] output value when the timer/counter is not running.

Bit 2 – LCMP2OV Low byte Compare 2 Output Value

See LCMP0OV.

Bit 1 – LCMP1OV Low byte Compare 1 Output Value

See LCMP0OV.

Bit 0 – LCMP0OV Low byte Compare 0 Output Value

The LCMPnOV bit allows direct access to the output value of the waveform generator when the timer/counter is not enabled. This is used to set or clear the WOn output value when the timer/counter is not running.

Note: When the output is connected to the pad, overriding these bits will not work unless the xCMPnEN bits in the TCAn.CTRLB register have been set. If the output is connected to CCL, the xCMPnEN bits in the TCAn.CTRLB register are bypassed.