Jump to main content
11.1 Features
- In-System Programmable
- Self-Programming and Boot Loader
Support
- True Read-While-Write Support
- Configurable Memory Sections:
- Boot loader code section
- Application code section
- Application data section
- Signature Row for Factory-Programmed
Data:
- ID for each device type
- Serial number for each device
- Calibration bytes for
factory-calibrated peripherals
- User Row for Application Data:
- Can be read and written from
software
- Can be written from the UPDI on a
locked device
- Content is kept after chip
erase