32.5.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | OUTEN | OUTRANGE[1:0] | ENABLE | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 7 – RUNSTDBY Run in Standby Mode
If this bit is ‘1’, the DAC or the output buffer will not
automatically be disabled when the device is entering Standby sleep mode.
Bit 6 – OUTEN Output Buffer Enable
1’ to this bit enables the output buffer and sends the OUT
signal to a pin.Bits 5:4 – OUTRANGE[1:0] Output Buffer Range
| Value | Name | Description |
|---|---|---|
| 0x0 | FULL | Full output buffer range |
| 0x1 | LOW | Low output buffer range |
| 0x2 | HIGH | High output buffer range |
Bit 0 – ENABLE DAC Enable
1’ to this bit enables the DAC.