29.5.8 LUT n Control C

Name: LUTnCTRLC
Offset: 0x0A + n*0x04 [n=0..3]
Reset: 0x00
Property: Enable-Protected

Bit 76543210 
     INSEL2[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection

These bits select the source for input 2 of LUT n.

Value Name Description
0x00 MASK Masked input
0x01 FEEDBACK Feedback input
0x02 LINK Output from LUT(n+1) as input source
0x03 EVENTA Event A as input source
0x04 EVENTB Event B as input source
0x05 IN2 IN2 input source
0x6 - Reserved
0x07 USART2 USART2 TXD input source
0x08 SPI0 SPI0 SCK input source
0x09 TCA0 TCA0 WO2 input source
0x0A TCA1 TCA1 WO2 input source
0x0B TCB0 TCB2 WO input source
Other - Reserved