1 Functional Safety Concept
The devices of the AVR SD Family are general purpose microcontrollers designed according to the ISO 26262 and IEC 61508 safety standards to avoid systematic device faults.
The AVR SD devices feature autonomous hardware fault detection mechanisms to detect, correct, and report random hardware faults and transient faults in the CPU and the infrastructure it relies upon. This Core-Independent Safety (CIS) makes the devices of the AVR SD Family highly suitable for safety-critical applications with strict safety requirements and demands for fast fault handling. The AVR SD devices suit for safety-critical applications with ISO 26262 (ASIL C) and IEC 61508 (SIL 2) safety requirements.
The primary Core-Independent Safety (CIS) features for the AVR SD devices are:
- Error controller, able to autonomously set the device in a safe state upon detection of a critical fault
- Dual CPU core in lock step configuration with redundant comparators
- ECC protection of Flash, EEPROM and SRAM memories
- Parity protection of data bus, with redundant control signals
- CRC and ECC protection of device configuration and calibration fuses
- Clock frequency monitor and failure detection
- Over- and under-voltage detectors for the internal voltage regulator (VREGMON)
- Dual watchdogs to detect hardware and software faults (WDT and SWDT)
- Stack monitor to detect software faults
- Redundant operation of most peripherals through duplication
- Various other integrity check mechanisms
Functional safety documentation and software are available. These are complemented by a rich set of safety-qualified MPLAB® development tools.