5 Appendix A: Revision History
| Doc Rev. | Date | Comments |
|---|---|---|
| F | 08/2022 | Updated Table 2-1. Minor editorial updates. |
| E | 07/2021 | Updated Table 4-1 and Sections 2.6, 3.1.2 and 6.3. Minor editorial corrections. |
| D | 11/2020 | Updated Note 2 in Table 4-1 |
| C | 03/2020 | Updated Table 6-1 package code information |
| B | 10/2019 | Updated Table 4-1 - TPINT from 50 µs to 75 µs |
| A | 09/2019 | Initial document release |