The PIC16F18015/25/44/45 devices that you have received conform functionally to the current device data sheet (DS40002340D), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the table below.

The errata described in this document will be addressed in future revisions of the PIC16F18015/25/44/45 silicon.

Note: This document summarizes all silicon errata issues from all revisions of silicon, previous as well as current.
Table . Silicon Device Identification
Part Number Device IDRevision ID
A1A2A4
PIC16F180150x30F50xA0010xA0020xA004
PIC16F180250x30F60xA0010xA0020xA004
PIC16F180440x30F70xA0010xA0020xA004
PIC16F180450x30F80xA0010xA0020xA004